IESNA:LM-63-2002
[TEST]P976487
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-64-S-UNV-L935-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 6400LM PACKAGE 90CRI 3500K STANDARD TROFFER
[LAMP] 3500K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.40A 47.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6343.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 47.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1841.8 1849.3 1841.8 1832.6 1815.8 1795.4 1771.1 1741.4 1706.1 1668.9 
1626.0 1577.7 1525.6 1473.5 1413.9 1345.2 1276.3 1203.8 1131.1 1055.0 
965.7 880.1 792.5 712.7 628.8 548.9 472.6 409.3 351.7 295.9 
247.5 199.2 156.3 115.3 76.4 40.9 0.0 
1841.8 1851.2 1875.3 1907.1 1938.6 1955.4 1959.2 1953.5 1938.6 1916.3 
1882.8 1836.4 1782.3 1722.8 1654.0 1585.1 1501.5 1419.6 1337.8 1253.9 
1170.3 1090.2 1004.6 924.7 844.6 773.9 707.0 643.7 587.9 532.1 
480.0 426.1 368.4 305.1 230.7 135.9 0.0 
1841.8 1855.0 1931.1 2001.8 2052.2 2087.4 2113.5 2124.6 2126.6 2115.4 
2087.4 2052.2 1996.4 1933.1 1858.7 1774.9 1687.5 1596.3 1501.5 1408.5 
1317.2 1227.9 1138.6 1053.0 973.1 898.7 822.3 751.6 684.6 619.6 
548.9 480.0 401.9 312.6 217.8 117.3 0.0 
1841.8 1892.2 2003.8 2080.0 2150.9 2203.0 2245.7 2270.0 2279.1 2271.7 
2245.7 2201.0 2136.0 2057.6 1964.6 1867.9 1756.3 1654.0 1544.2 1436.3 
1332.1 1235.3 1142.3 1053.0 969.4 893.0 818.6 746.1 669.8 597.3 
526.6 444.8 357.2 269.9 186.0 95.0 0.0 
1841.8 1899.6 2015.0 2098.6 2175.0 2234.5 2279.1 2307.2 2316.4 2310.9 
2281.1 2234.5 2163.8 2074.5 1977.8 1871.6 1767.4 1646.6 1531.3 1427.1 
1317.2 1222.4 1131.1 1047.5 967.4 887.5 811.2 742.4 664.3 599.1 
520.9 437.3 340.6 258.7 178.6 89.3 0.0 
